(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A saddle for drain pipes.
[Applications]
· A saddle for VE pipes and heat insulated drain pipes.
Part Number |
---|
VES-28N-I |
VES-36-I |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Pipe | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 314.00 | 1 Piece(s) | 8 Day(s) or more | Compatible Size:NDD-20 | 65 | 34.5 | 53 | 4518301050687 | 771-2791 | 8 | ||
₹ 50.01 | 1 Piece(s) | 5 Day(s) or more | Compatible Size:NDD-25 | 97 | 42 | 73.5 | 4518301050717 | 771-2804 | 11 |
Loading...
Classification | Coating Refrigerant For Piping | Type | Piping component | Pipe Portion Type | Saddle |
---|---|---|---|---|---|
Material | PP (indoor use) | Qty. | A |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy