(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

VU Fitting Tees with Reducing (Part Number)

VU Fitting Tees with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      472₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Lightweight exhaust water fitting that delivers excellent corrosion and chemical resistance. Internal stopper is for use with VU pipes.
[Application]
• For drainage and vent piping in housing complexes, detached houses, stores, and facilities.

 
Part Number
VUDT100X75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Z1
(mm)
Z2
(mm)
Z3
(mm)
JAN code Ordering Code Mass
(g)

₹ 903.99

1 Piece(s) 5 Day(s) or more 11489100X7598991024849624997983107177446-6241500

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe PVC
Surface Treatment No Operating Temperature Range(°C) 5::60 Standard AS-38 Standard, Some Manufacturer Standards
Qty. 1

Please check the type/dimensions/specifications of the part VUDT100X75 in the VU Fitting Tees with Reducing series.

Product variants

Part Number
VUDT100X50
VUDT75X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Z1
(mm)
Z2
(mm)
Z3
(mm)
JAN code Ordering Code Mass
(g)

₹ 903.99

1 Piece(s) 5 Day(s) or more 11460100X508485873435624997983107160446-6233380

₹ 471.99

1 Piece(s) 5 Day(s) or more 896075X507475733435484997983107153446-6314240