(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

VU Fitting Tees with Reducing

VU Fitting Tees with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      472₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Lightweight exhaust water fitting that delivers excellent corrosion and chemical resistance. Internal stopper is for use with VU pipes.
[Application]
• For drainage and vent piping in housing complexes, detached houses, stores, and facilities.

 
Part Number
VUDT75X50
VUDT100X50
VUDT100X75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Z1
(mm)
Z2
(mm)
Z3
(mm)
JAN code Ordering Code Mass
(g)

₹ 471.99

1 Piece(s) 5 Day(s) or more 896075X507475733435484997983107153446-6314240

₹ 903.99

1 Piece(s) 5 Day(s) or more 11460100X508485873435624997983107160446-6233380

₹ 903.99

1 Piece(s) 5 Day(s) or more 11489100X7598991024849624997983107177446-6241500

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe PVC
Surface Treatment No Operating Temperature Range(°C) 5::60 Standard AS-38 Standard, Some Manufacturer Standards
Qty. 1