(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8 (Part Number)

U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening SGP pipes.
- For horizontal and/or vertical piping.

Part Number
TSGPBT25AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 480.29

1 Piece(s) 6 Day(s) or more 30~Less than 4025344625541344989999282818285-972683

Loading...

  1. 1

Basic Information

Type U Shaped Metal Fittings Material Stainless Steel (SUS304) Applicable Pipe Type SGP Pipe
Surface Treatment No E(mm) 8.3 d(mm) W3/8
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TSGPBT25AS in the U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8 series.

Product variants

Part Number
TSGPBT100AS
TSGPBT15AS
TSGPBT20AS
TSGPBT32AS
TSGPBT40AS
TSGPBT50AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 848.62

1 Piece(s) 5 Day(s) or more 100~Less than 200100114.3126301454114.34989999282870285-9785180

₹ 445.45

1 Piece(s) 5 Day(s) or more 20~Less than 301521.73425461/221.74989999282795285-970073

₹ 452.16

1 Piece(s) 5 Day(s) or more 20~Less than 302027.24025503/427.24989999282801285-971878

₹ 520.47

1 Piece(s) 5 Day(s) or more 40~Less than 503242.75630641 1/442.74989999282825285-973494

₹ 563.33

1 Piece(s) 6 Day(s) or more 40~Less than 504048.66230741 1/248.64989999282832285-9742104

₹ 616.91

1 Piece(s) 5 Day(s) or more 60~Less than 705060.5743085260.54989999282849285-9751115