(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8 (Part Number)

U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      204₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Typical U-shaped metal fitting product
● One of Oldest Standard Product as Pipe Supporting Fitting
● Also available for horizontal and/or vertical piping
● Metal fitting for tightening the PC pipe

Features

●This is a typical product of U-shaped bracket.
●It can also be used for horizontal piping and vertical piping.
●As a pipe support, it is the oldest standard product.

Usage

●PC tube pipe tightening fixtures.

Specification

●E(mm):8.3
●d(mm):W3/8
●SPQ(piece):10

Materials

●Steel(SWCH)

Accessories

●3/8 Nut 2 Pieces
Part Number
TPCUBT32A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 258.00

1 Piece(s) 5 Day(s) or more 40~Less than 503246.35730691 1/442.74989999282559285-946796

Loading...

  1. 1

Basic Information

Type U Shaped Metal Fittings Material Steel (SWCH) Applicable Pipe Type PC Pipe
Surface Treatment Chromate Plating E(mm) 8.3 d(mm) W3/8
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TPCUBT32A in the U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8 series.

Product variants

Part Number
TPCUBT15A
TPCUBT20A
TPCUBT25A
TPCUBT40A
TPCUBT50A
TPCUBT65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)

₹ 204.00

1 Piece(s) 5 Day(s) or more 20~Less than 301525.73625481/221.74989999282528285-943272

₹ 213.99

1 Piece(s) 5 Day(s) or more 30~Less than 402031.24325523/4 27.24989999282535285-944177

₹ 224.01

1 Piece(s) 5 Day(s) or more 30~Less than 402537.64925601344989999282542285-945987

₹ 284.01

1 Piece(s) 5 Day(s) or more 50~Less than 604052.26330741 1/2 48.64989999282566285-9475102

₹ 312.85

1 Piece(s) 5 Day(s) or more 60~Less than 705064.1743088260.54989999282573285-9483116

₹ 332.95

1 Piece(s) 5 Day(s) or more 70~Less than 806579.990301122 1/276.34989999282580285-9491140