(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· To move a slide with a wheel, install pulley on the wire rope.
· Maximum rope diameter available is up to 7 mm.
[Usage]
· Used for retractable tent, indoor net / curtain.
Part Number |
---|
TSC20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,116.11 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Type | Grooved wheels, Slider | Working Load(kN) | 0.29 | Applicable rope Dia.(mm) | ~7 |
---|---|---|---|---|---|
Material | SUS304 | Ordering Unit | 1 | Qty. | 1 pc. |
JAN code | 4989999284829 | Ordering Code | 300-8789 | Mass(g) | 41 |
Please check the type/dimensions/specifications of the part TSC20 in the Slide Pulley (Stainless Steel) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy