(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chukoh Flow Adhesive Tape API-214A

Chukoh Flow Adhesive Tape API-214A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of API-214A-0.085-50-10M

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    10
  • Nominal thickness(mm)
    0.085
  • Maximum Operating Temperature(°C)
    250
  • Amount Of Content
    1 Roll
Part Number
API-214A-0.085-50-10M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 9,806.80

1 Piece(s) 7 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    10
  • Nominal thickness(mm)
    0.085
  • Maximum Operating Temperature(°C)
    250
  • Amount Of Content
    1 Roll

Product Description

Double-sided tape that can be used at high temperatures.
[Features]
·Double-sided tape made of polyimide film. Both the base material and the adhesive have excellent heat resistance.
·It is also thin, making it ideal for temporary fixing at high temperatures.
·The adhesive surface is a double-sided tape that uses a silicone adhesive.
·Excellent heat resistance, electrical insulation, and weather resistance.
·Ideal for temporary fixing at high temperatures.
[Applications]
·Temporary fixing in high-temperature processes, temporary fixing during reflow, anti-slipping at high temperatures, etc.

Specifications of API-214A-0.085-50-10M

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    10
  • Nominal thickness(mm)
    0.085
  • Maximum Operating Temperature(°C)
    250
  • Amount Of Content
    1 Roll
Part Number
API-214A-0.085-50-10M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 9,806.80

1 Piece(s) 7 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon