(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)
Part Number |
---|
E5CC-QQ2ASM-003 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Program type | Communication | Remote SP input | Transmission input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,073.00 | 1 Piece(s) | 5 Day(s) or more | - | 2 | - | Heater Breakage / SSR Breakdown | 100 to 240 VAC | Voltage output (for driving SSR) | Voltage Output (for SSR Drive) | 2 independent | Screw terminal Block Type | None | 2 (for 3-phase heaters) | Simplicity | - | - | - |
Loading...
Control Method | ON/OFF Control / PID control with auto tuning | Number of Input Points(pcs.) | 1 | Input type | Full multi-input |
---|
Please check the type/dimensions/specifications of the part E5CC-QQ2ASM-003 in the Temperature Controller (Digital Control Meter) [E5CC] series.
Part Number |
---|
E5CC-CX1AUM-000 |
E5CC-CX2ASM-000 |
E5CC-CX2ASM-004 |
E5CC-QQ3ASM-002 |
E5CC-QX0ASM-000 |
E5CC-QX0AUM-000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Program type | Communication | Remote SP input | Transmission input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,749.87 | 1 Piece(s) | 20 Day(s) or more | - | 1 | - | - | 100 to 240 VAC | Linear current output | No | 1 | Plug-Ins Type | None | - | Simplicity | - | - | - | ||
₹ 12,165.00 | 1 Piece(s) |
Same day
Stock | - | 1 | - | - | 100 to 240 VAC | Linear current output | No | 2 independent | Screw terminal Block Type | None | - | Simplicity | - | - | - | ||
₹ 31,073.00 | 1 Piece(s) | 5 Day(s) or more | - | 1 | - | - | 100 to 240 VAC | Linear current output | No | 2 independent | Screw terminal Block Type | 2 | - | Simplicity | RS-485 | - | - | ||
₹ 31,073.00 | 1 Piece(s) | 12 Day(s) or more | SSR Drive Output Voltage | 2 | Key input | Heater Breakage | 100 to 240 VAC | Voltage output (for driving SSR) | Voltage Output (for SSR Drive) | 3 (one common) | Screw terminal Block Type | None | 1 | - | RS-485 | - | - | ||
₹ 7,809.00 | 1 Piece(s) |
Same day
Stock | - | 1 | - | - | 100 to 240 VAC | Voltage output (for driving SSR) | No | None | Screw terminal Block Type | None | - | Simplicity | - | - | - | ||
₹ 16,682.42 | 1 Piece(s) | 5 Day(s) or more | - | 1 | - | - | 100 to 240 VAC | Voltage output (for driving SSR) | No | None | Plug-Ins Type | None | - | Simplicity | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy