(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Temperature Controller (Digital Control Meter) [E5CC] (Part Number)

Temperature Controller (Digital Control Meter) [E5CC]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,809₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)


 
Part Number
E5CC-QX3ASM-001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Program type Communication Remote SP input Transmission input

₹ 12,312.00

1 Piece(s) Same day -1-Heater Breakage / SSR Breakdown100 to 240 VACVoltage output (for driving SSR)No3 (one common)Screw terminal Block Type21Simplicity---

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Input type Full multi-input

Please check the type/dimensions/specifications of the part E5CC-QX3ASM-001 in the Temperature Controller (Digital Control Meter) [E5CC] series.

Product variants

Part Number
E5CC-CX1AUM-000
E5CC-CX2ASM-000
E5CC-CX2ASM-004
E5CC-QX3ASM-002
E5CC-QX3ASM-003
E5CC-QX3ASM-004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Program type Communication Remote SP input Transmission input

₹ 22,749.87

1 Piece(s) 5 Day(s) or more -1--100 to 240 VACLinear current outputNo1Plug-Ins TypeNone-Simplicity---

₹ 12,165.00

1 Piece(s) Same day

Stock

-1--100 to 240 VACLinear current outputNo2 independentScrew terminal Block TypeNone-Simplicity---

₹ 31,073.00

1 Piece(s) 5 Day(s) or more -1--100 to 240 VACLinear current outputNo2 independentScrew terminal Block Type2-SimplicityRS-485--

₹ 28,959.00

1 Piece(s) 5 Day(s) or more -1-SSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)No3 (one common)Screw terminal Block TypeNone1Simplicity---

₹ 29,865.00

1 Piece(s) 5 Day(s) or more -1-SSR Breakdown / Heater Breakage100 to 240 VACVoltage output (for driving SSR)No3 (one common)Screw terminal Block TypeNone2 (for 3-phase heaters)Simplicity---

₹ 28,696.05

1 Piece(s) 5 Day(s) or more -1--100 to 240 VACVoltage output (for driving SSR)No3 (one common)Screw terminal Block Type2-SimplicityRS-485--