(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] (Part Number)

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.

 
Part Number
E5CN-HC2 AC100-240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Option Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

₹ 24,243.16

1 Piece(s) 5 Day(s) Thermocouple / Platinum temperature measuring resistor / Voltage / CurrentCurrent1Key inputNo100 to 240 VACCurrent outputNo-NoneNone-48×48 mm high-performance typeNoneNone

Loading...

  1. 1

Basic Information

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Case color Black
Auxiliary output points 2