(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.
Part Number |
---|
E5CN-HQ2H01-FLK AC100-240 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Method | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Option | Event Input (Point) | Heater burnout / SSR failure / heater overcurrent detection function | Program type | Specifications | Communication | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,533.00 | 1 Piece(s) | 5 Day(s) | Thermocouple / Platinum temperature measuring resistor / Voltage / Current | SSR Drive Output Voltage | 1 | Key input | Heater Breakage / Heater Over current / SSR Breakdown | 100 to 240 VAC | Voltage output (for driving SSR) | No | - | None | Detection for single-phase heater | - | 48×48 mm high-performance type | RS-232C, CompoWay/F | None |
Loading...
Control Method | ON/OFF Control / PID control with auto tuning | Number of Input Points(pcs.) | 1 | Case color | Black |
---|---|---|---|---|---|
Auxiliary output points | 2 |
Please check the type/dimensions/specifications of the part E5CN-HQ2H01-FLK AC100-240 in the Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] series.
Part Number |
---|
E5AN-HAA2HHBB AC100-240 |
E5AN-HAA2HHBF AC100-240 |
E5AN-HPRR2BB AC100-240 |
E5CN-HQ2H03-FLK AC100-240 |
E5CN-HQ2HB AC100-240 |
E5CN-HQ2HBD AC/DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Input Method | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Option | Event Input (Point) | Heater burnout / SSR failure / heater overcurrent detection function | Program type | Specifications | Communication | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 33,897.35 | 1 Piece(s) | 5 Day(s) | Platinum temperature measuring resistor / Thermocouple | - | - | - | Heater Over current / SSR Breakdown / Heater Breakage | 100 to 240 VAC | Output Unit Method | Output Unit Method | - | 4 | Detection for single or three-phase heater | - | - | - | - | ||
₹ 36,310.90 | 1 Piece(s) | 5 Day(s) | Platinum temperature measuring resistor / Thermocouple | - | - | - | Heater Over current / SSR Breakdown / Heater Breakage | 100 to 240 VAC | Output Unit Method | Output Unit Method | - | 2 | Detection for single or three-phase heater | - | - | - | - | ||
₹ 48,180.00 | 1 Piece(s) | 5 Day(s) | Platinum temperature measuring resistor / Thermocouple | - | - | - | - | 100 to 240 VAC | Relay Output for Position Proportional | Relay Output for Position Proportional | - | - | - | - | - | - | - | ||
₹ 29,070.25 | 1 Piece(s) | 5 Day(s) | Voltage / Current / Platinum temperature measuring resistor / Thermocouple | SSR Drive Output Voltage | 1 | Key input | Heater Over current / SSR Breakdown / Heater Breakage | 100 to 240 VAC | Voltage output (for driving SSR) | No | - | None | Detection for single-phase heater | - | 48×48 mm high-performance type | RS-485, CompoWay/F | None | ||
₹ 17,369.00 | 1 Piece(s) |
Same day
Stock | Voltage / Current / Platinum temperature measuring resistor / Thermocouple | SSR Drive Output Voltage | 1 | Key input | Heater Over current / SSR Breakdown / Heater Breakage | 100 to 240 VAC | Voltage output (for driving SSR) | No | - | 2 | Detection for single-phase heater | - | 48×48 mm high-performance type | None | None | ||
₹ 23,036.94 | 1 Piece(s) | 5 Day(s) | Voltage / Current / Platinum temperature measuring resistor / Thermocouple | SSR Drive Output Voltage | 1 | Key input | Heater Over current / SSR Breakdown / Heater Breakage | 24 VAC/DC | Voltage output (for driving SSR) | No | - | 2 | Detection for single-phase heater | - | 48×48 mm high-performance type | None | None |