(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.
Part Number |
---|
E5EN-HAA2HH03B-FLK AC100-240 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Method | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Option | Event Input (Point) | Heater burnout / SSR failure / heater overcurrent detection function | Program type | Specifications | Communication | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,087.47 | 1 Piece(s) | 6 Day(s) | Thermocouple / Platinum temperature measuring resistor / Voltage / Current | Relay contact / SSR Drive Output Voltage / Current / Linear Voltage | 2 | Key input / RSP Input | Heater Breakage / Heater Over current / SSR Breakdown | 100 to 240 VAC | Output Unit System | Output Unit System | - | 2 | Detection for single or three-phase heater | - | 48×96 mm high-performance type | RS-485, CompoWay/F | None |
Loading...
Control Method | ON/OFF Control / PID control with auto tuning | Number of Input Points(pcs.) | 1 | Case color | Black |
---|---|---|---|---|---|
Auxiliary output points | 2 |