(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.
Part Number |
---|
E5AN-HAA2HH01BF-FLK AC100-240 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Method | Output Type | Number of Control Points | Setting Method | Failure Detecting Function | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Option | Event Input (Point) | Heater burnout / SSR failure / heater overcurrent detection function | Program type | Specifications | Communication | Transmission Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 40,645.51 | 1 Piece(s) | 5 Day(s) | Thermocouple / Platinum temperature measuring resistor / Voltage / Current | Relay contact / SSR Drive Output Voltage / Current / Linear Voltage | 2 | Key input / RSP Input | Heater Breakage / Heater Over current / SSR Breakdown | 100 to 240 VAC | Output Unit System | Output Unit System | - | 2 | Detection for single or three-phase heater | - | 96×96 mm high-performance type | RS-232C, CompoWay/F | 1 |
Loading...
Control Method | ON/OFF Control / PID control with auto tuning | Number of Input Points(pcs.) | 1 | Case color | Black |
---|---|---|---|---|---|
Auxiliary output points | 2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy