(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standing Pipe Fixture / Mounting Leg, 1 Hole T Leg

Standing Pipe Fixture / Mounting Leg, 1 Hole T Leg
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      189₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Space saving vertical clamp mounting foot (Press type)
・ Made of steel (Electrogalvanized plating)

 
Part Number
N-010420-W25XL30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 188.82

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Vertical band related parts Material SUS304 Surface Treatment No
Dimension L(mm) 30 Dimension W(mm) 25

Please check the type/dimensions/specifications of the part N-010420-W25XL30 in the Standing Pipe Fixture / Mounting Leg, 1 Hole T Leg series.

X
whatsapp-qr whatsapp-icon