(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Standing Pipe Fixture / Mounting Leg, VP Standing Band with BN

Standing Pipe Fixture / Mounting Leg, VP Standing Band with BN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      74₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Vertical clamp for fire-resistant double-layer pipe (composite pipe made of rigid PVC pipe with fire resistant coating)
・ Compatible pipe diameter: PVC pipe (VP)
・ 200 A or more is made of flat steel
・ Made of steel (Electrogalvanized plating)

 
Part Number
N-010258-13A
N-010258-16A
N-010258-20A
N-010258-25A
N-010258-30A
N-010258-40A
N-010258-50A
N-010258-65A
N-010258-80A
N-010258-100A
N-010258-125A
N-010258-150A
N-010258-200A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)

₹ 74.12

1 Piece(s) 9 Day(s) or more 10~Less than 2013A18

₹ 77.65

1 Piece(s) 9 Day(s) or more 20~Less than 3016A22

₹ 75.88

1 Piece(s) 9 Day(s) or more 20~Less than 3020A26

₹ 79.41

1 Piece(s) 9 Day(s) or more 30~Less than 4025A32

₹ 82.94

1 Piece(s) 9 Day(s) or more 30~Less than 4030A38

₹ 100.59

1 Piece(s) 9 Day(s) or more 40~Less than 5040A48

₹ 112.94

1 Piece(s) 9 Day(s) or more 60~Less than 7050A60

₹ 165.88

1 Piece(s) 9 Day(s) or more 70~Less than 8065A76

₹ 155.29

1 Piece(s) 9 Day(s) or more 80~Less than 9080A89

₹ 247.06

1 Piece(s) 9 Day(s) or more 100~Less than 200100A114

₹ 632.01

1 Piece(s) 9 Day(s) or more 100~Less than 200125A140

₹ 774.00

1 Piece(s) 9 Day(s) or more 100~Less than 200150A165

₹ 1,117.85

1 Piece(s) 10 Day(s) or more 200~Less than 300200A216

Loading...

  1. 1

Basic Information

Type Vertical band Material Steel Applicable Pipe Type Vinyl Chloride Pipe
Surface Treatment Zinc Plating