(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Smart Sensors, CMOS Laser Sensor With Built-In Amplifier [ZX1]

Smart Sensors, CMOS Laser Sensor With Built-In Amplifier [ZX1]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,936₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

CMOS laser sensor ideal for simple measurements.
[Features]
· Has resolution of 0.002 mm, used for simple measurements.
· Stable measurement in any sort of workpiece.
· Includes 4 types of variations in measurement depending on the distance without any installation constraints.
· Long-range type with sensing distance of 1,000 mm is also available.

 
Part Number
ZX1-LD50A61 2M
ZX1-LD50A61 5M
ZX1-LD50A81 2M
ZX1-LD50A81 5M
ZX1-LD100A61 2M
ZX1-LD100A61 5M
ZX1-LD100A81 2M
ZX1-LD100A81 5M
ZX1-LD300A61 2M
ZX1-LD300A61 5M
ZX1-LD300A81 2M
ZX1-LD300A81 5M
ZX1-LD300A86 0.5M
ZX1-LD600A61 2M
ZX1-LD600A61 5M
ZX1-LD600A81 5M
ZX1-LD600A86 0.5M
ZX-CAL2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTypes Resolution
(μm)
Response Time|Response Speed
(ms)
Connection cable (cable length)
(mm)
Detection Distance
(mm)
Power Supply Output Specification Amplifier Connection Method Linearity
(%F.S.)
Protective structure (sensor head) Cable Length
(m)

₹ 63,641.13

1 Piece(s) 20 Day(s) or more Sensor2100-5010-39 VDCNPNBuilt-in amplifierPre-wired-IEC 60529, IP67 2

₹ 50,876.32

1 Piece(s) 20 Day(s) -21Vinyl insulated round robot cable50±1010-30 VDCNPN outputBuilt-in amplifierPre-wired±0.15IEC 60529, IP67 5

₹ 63,641.13

1 Piece(s) 12 Day(s) or more Sensor2100-5010-39 VDCPNPBuilt-in amplifierPre-wired-IEC 60529, IP67 2

₹ 65,166.48

1 Piece(s) 12 Day(s) or more Sensor2100-5010-39 VDCPNPBuilt-in amplifierPre-wired-IEC 60529, IP67 5

₹ 63,641.13

1 Piece(s) 9 Day(s) or more Sensor7100-10010-39 VDCNPNBuilt-in amplifierPre-wired-IEC 60529, IP67 2

₹ 65,203.38

1 Piece(s) 20 Day(s) or more Sensor7100-10010-39 VDCNPNBuilt-in amplifierPre-wired-IEC 60529, IP67 5

₹ 63,641.13

1 Piece(s) 12 Day(s) or more Sensor7100-10010-39 VDCPNPBuilt-in amplifierPre-wired-IEC 60529, IP67 2

₹ 65,203.38

1 Piece(s) 12 Day(s) or more Sensor7100-10010-39 VDCPNPBuilt-in amplifierPre-wired-IEC 60529, IP67 5

₹ 63,656.49

1 Piece(s) 5 Day(s) or more Sensor30100-30010-39 VDCNPNBuilt-in amplifierPre-wired-IEC 60529, IP67 2

₹ 65,217.40

1 Piece(s) 20 Day(s) or more Sensor30100-30010-39 VDCNPNBuilt-in amplifierPre-wired-IEC 60529, IP67 5

₹ 63,656.49

1 Piece(s) 20 Day(s) or more Sensor30100-30010-39 VDCPNPBuilt-in amplifierPre-wired-IEC 60529, IP67 2

₹ 65,217.40

1 Piece(s) 12 Day(s) or more Sensor30100-30010-39 VDCPNPBuilt-in amplifierPre-wired-IEC 60529, IP67 5

₹ 68,098.24

1 Piece(s) 12 Day(s) or more Sensor30100-30010-39 VDCPNPBuilt-in amplifierPre-wired connector-IEC 60529, IP67 0.5

₹ 63,656.49

1 Piece(s) 5 Day(s) or more Sensor80100-60010-39 VDCNPNBuilt-in amplifierPre-wired-IEC 60529, IP67 2

₹ 65,217.40

1 Piece(s) 20 Day(s) or more Sensor80100-60010-39 VDCNPNBuilt-in amplifierPre-wired-IEC 60529, IP67 5

₹ 65,217.40

1 Piece(s) 12 Day(s) or more Sensor80100-60010-39 VDCPNPBuilt-in amplifierPre-wired-IEC 60529, IP67 5

₹ 68,098.24

1 Piece(s) 12 Day(s) or more Sensor80100-60010-39 VDCPNPBuilt-in amplifierPre-wired connector-IEC 60529, IP67 0.5

₹ 24,935.67

1 Piece(s) 12 Day(s) or more Calculating Unit-------Connector---

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon