(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Hanging Band Related Parts | Material | Steel |
---|---|---|---|
Surface Treatment | Colored Chromate | Allowable Static Load N(kgf) | 392N(40kgf) |
Standard | A Type | Hanging Bolt | 3/8(M10) |
Japanese Only
Loading...
Type | Hanging Band Related Parts | Material | Steel |
---|---|---|---|
Surface Treatment | Colored Chromate | Allowable Static Load N(kgf) | 392N(40kgf) |
Standard | A Type | Hanging Bolt | 3/8(M10) |
Loading...
Type | Hanging Band Related Parts | Material | Steel |
---|---|---|---|
Surface Treatment | Colored Chromate | Allowable Static Load N(kgf) | 392N(40kgf) |
Standard | A Type | Hanging Bolt | 3/8(M10) |
[Features]
• This product is a bracket for installing a hanging bolt from structural steel.
• This product is used with clips such as pipe support clips and acts as a fitting to provide piping support.
Loading...
Type | Hanging Band Related Parts | Material | Steel |
---|---|---|---|
Surface Treatment | Colored Chromate | Allowable Static Load N(kgf) | 392N(40kgf) |
Standard | A Type | Hanging Bolt | 3/8(M10) |
Japanese Only
Loading...
Loading...
Loading...
Type | Hanging Band Related Parts | Material | Steel |
---|---|---|---|
Surface Treatment | Colored Chromate | Allowable Static Load N(kgf) | 392N(40kgf) |
Standard | A Type | Hanging Bolt | 3/8(M10) |
Type | Hanging Band Related Parts | Material | Steel | Surface Treatment | Colored Chromate |
---|---|---|---|---|---|
Allowable Static Load N(kgf) | 392N(40kgf) | Standard | A Type | Hanging Bolt | 3/8(M10) |
Please check the type/dimensions/specifications of the part PLA in the Clamp PLA Punch Rack A series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy