(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hinged Hanging Band, HHT Hinged Hanging Band With Turn

Hinged Hanging Band, HHT Hinged Hanging Band With Turn
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      124₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product is a suspension pipe bracket for steel pipe.
· Can also be used for PVC pipes (VP40 ~ 250A).
· Part numbers ending in M indicate the Super M type.
· 175A and 200A or higher are made of flat steel plate without protrusion in the center.
· Hot-dip galvanized 90A and stainless steel 125A or higher are not super M type.

 
Part Number
HHT10
HHT15
HHT20
HHT25
HHT32
HHT40
HHT50
HHT65
HHT80
HHT90
HHT100
HHT125
HHT150
HHT175
HHT200
HHT250
HHT300
Z-HHT15
Z-HHT20
Z-HHT25
Z-HHT32
Z-HHT40
Z-HHT50
Z-HHT65
Z-HHT80
Z-HHT100
Z-HHT125
Z-HHT150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Surface Treatment Nominal Diameter A

₹ 296.01

1 Piece(s) 9 Day(s) or more 10~Less than 20Bright chromate10

₹ 123.53

1 Piece(s) 9 Day(s) or more 20~Less than 30Bright chromate15

₹ 134.12

1 Piece(s) 9 Day(s) or more 20~Less than 30Bright chromate20

₹ 137.65

1 Piece(s) 9 Day(s) or more 30~Less than 40Bright chromate25

₹ 144.71

1 Piece(s) 9 Day(s) or more 40~Less than 50Bright chromate32

₹ 153.53

1 Piece(s) 9 Day(s) or more 40~Less than 50Bright chromate40

₹ 171.18

1 Piece(s) 9 Day(s) or more 60~Less than 70Bright chromate50

₹ 202.94

1 Piece(s) 9 Day(s) or more 70~Less than 80Bright chromate65

₹ 220.59

1 Piece(s) 9 Day(s) or more 80~Less than 90Bright chromate80

₹ 540.00

1 Piece(s) 9 Day(s) or more 100~Less than 200Bright chromate90

₹ 247.06

1 Piece(s) 9 Day(s) or more 100~Less than 200Bright chromate100

₹ 525.99

1 Piece(s) 9 Day(s) or more 100~Less than 200Bright chromate125

₹ 606.00

1 Piece(s) 9 Day(s) or more 100~Less than 200Bright chromate150

₹ 2,632.71

1 Piece(s) 9 Day(s) or more 100~Less than 200Bright chromate175

₹ 1,033.47

1 Piece(s) 9 Day(s) or more 200~Less than 300Bright chromate200

₹ 2,759.95

1 Piece(s) 9 Day(s) or more 200~Less than 300Bright chromate250

₹ 3,514.04

1 Piece(s) 9 Day(s) or more 300~Less than 400Bright chromate300

₹ 264.71

1 Piece(s) 9 Day(s) or more 20~Less than 30Zinc Plating15

₹ 285.88

1 Piece(s) 9 Day(s) or more 20~Less than 30Zinc Plating20

₹ 289.41

1 Piece(s) 9 Day(s) or more 30~Less than 40Zinc Plating25

₹ 308.82

1 Piece(s) 9 Day(s) or more 40~Less than 50Zinc Plating32

₹ 333.53

1 Piece(s) 9 Day(s) or more 40~Less than 50Zinc Plating40

₹ 358.24

1 Piece(s) 9 Day(s) or more 60~Less than 70Zinc Plating50

₹ 405.88

1 Piece(s) 9 Day(s) or more 70~Less than 80Zinc Plating65

₹ 432.35

1 Piece(s) 9 Day(s) or more 80~Less than 90Zinc Plating80

₹ 560.01

1 Piece(s) 9 Day(s) or more 100~Less than 200Zinc Plating100

₹ 955.78

1 Piece(s) 9 Day(s) or more 100~Less than 200Zinc Plating125

₹ 1,020.07

1 Piece(s) 9 Day(s) or more 100~Less than 200Zinc Plating150

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Steel pipe