(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Package Handle

Plastic Package Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      502₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Handle made of plastic material.
Since it is a general-purpose type, it can be used in various situations.
[Features]
·Three mounting pitches of 90, 120, and 180 are available.
·The handle is wide and has excellent grip.
[Applications]
·Drawer handles, transport handles, etc.

 
Part Number
A-2606-2P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 501.95

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch P(mm) 120 Main Body Material Phenol Main Body Type Imposition Type
Handle Thickness D(mm) 7 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Straight Main Body, Surface Treatment Black Oxide Coating Handle Cross Sectional Shape Square type
Dimension L(mm) 140

Please check the type/dimensions/specifications of the part A-2606-2P in the Plastic Package Handle series.