(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stainless Steel Tray

Stainless Steel Tray
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,601₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Rounded so that residue does not gather in the corners.

 
Part Number
VAP-6
VAP-7
VAP-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight H
(mm)
Vertical (External Dimension)
(mm)
Horizontal (External Dimension)
(mm)

₹ 5,601.45

1 Piece(s) 5 Day(s) or more 1050415415

₹ 7,499.47

1 Piece(s) 5 Day(s) or more 1060525415

₹ 10,418.76

1 Piece(s) 5 Day(s) or more 1070660515

Loading...

  1. 1

Basic Information

Capacity(L) No

Frequently asked question (FAQ)

Question: Have you previously manufactured products using SUS316L material, electrolytic polishing, or fluororesin coating specifications?
Answer: Yes.
X
whatsapp-qr whatsapp-icon