(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel bolt

Stainless steel bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,077₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· An airtight bottle with excellent impact/shock resistance.

 
Part Number
PSO-0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 33,077.44

1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Capacity(L) 0.5 I.D. D1(mm) 72.3 Height H1(mm) 135
Full height H2(mm) 178 Opening Ferrule 3S

Please check the type/dimensions/specifications of the part PSO-0.5 in the Stainless steel bolt series.

Frequently asked question (FAQ)

Question: Can 2L and 3L volumes be manufactured?
Answer: Yes. Other volumes are also available by custom order.
Question: Can the container be marked?
Answer: Text (management numbers, product name, company name, etc.), logos, etc. as requested can be printed via laser marking.
X
whatsapp-qr whatsapp-icon