(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sealed container with color packing [CTH]

Sealed container with color packing [CTH]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sealed container with color packing [CTH]
  • Sealed container with color packing [CTH]
  • Sealed container with color packing [CTH]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Allows the container to be identified by the color of the seal (red, blue, green).
· The seal color can be changed depending on the contents.

 
Part Number
CTH-21-GREEN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Capacity(L) 7
I.D. D(mm) 210 Height H (H1)(mm) 210 Packing color Green