(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Power Supply Switch for Door [D2D]

Power Supply Switch for Door [D2D]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      322₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Power supply switch for door with contact gap of 3 mm or more

 
Part Number
D2D-1000
D2D-1001
D2D-1002
D2D-1100
D2D-1101
D2D-1102
D2D-2100
D2D-3103
D2D-3104
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

₹ 508.00

1 Piece(s) 7 Day(s) Plunger TypeTop PlungerUL / CSA / EN-~3-Double pole double throw161333.630---------2.3(NC-OFF) 15.9 ± 0.4/(NO-ON) 12.7 ± 0.431a1bScrew mountingStandard Shape2.94-

₹ 408.00

1 Piece(s) 6 Day(s) Plunger TypeTop PlungerUL / CSA / EN---Single Pole Normally Open161333.630---------2.3(NC-OFF)-/(NO-ON) 12.7 ± 0.431aScrew mountingStandard Shape--

₹ 322.00

1 Piece(s) Same day Plunger TypeTop PlungerUL / CSA / EN-~3-Single Pole Normally Close161333.630---------5.5(NC-OFF) 15.9±0.4/(NO-ON)-31bScrew mountingStandard Shape2.94-

₹ 506.00

1 Piece(s) 5 Day(s) Plunger TypeTop PlungerUL / CSA / EN-~3-Double pole double throw1621.231.740---------2.3(NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.431aPanel MountStandard Shape2.94-

₹ 486.00

1 Piece(s) 5 Day(s) Rotation-UL / C-UL-~3-Single Pole Normally Open1621.231.740---------2.3(NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.431aPanel MountStandard Shape2.94Single Pole Normally Open

₹ 486.00

1 Piece(s) 8 Day(s) Plunger TypeTop PlungerUL / CSA / EN-~3-Single Pole Normally Close1621.231.740---------5.5(NC-OFF) 11.9±0.4/(NO-ON)-31bPanel MountStandard Shape2.94-

₹ 394.00

1 Piece(s) Same day Plunger TypeTop PlungerUL / CSA / EN-More than 102Double pole double throw1021.231.740---------0.4(NC-OFF) 9.5±0.6/(NO-ON) 8.7±0.611a1bPanel MountPull-on-locking type19.61-

₹ 539.87

1 Piece(s) 20 Day(s) Rotation-UL / C-UL-~3--1621.241.540---------2.3(NC-OFF) 11.9±0.8/(NO-ON) 8.7±0.832a1bPanel MountStandard Shape2.94Double pole single throw + single pole normally open

₹ 511.00

1 Piece(s) 5 Day(s) Plunger TypeTop PlungerUL / CSA / EN[Resin] Thermoplastic--Double pole double throw1621.241.540---------2.3(NO-ON) 8.7 ± 0.832aPanel MountStandard Shape--

Loading...

  1. 1

Basic Information

Rated Operating Voltage(V) 250 Operating Temperature Range(℃) -25::85 Protection Structure IEC IP40
Contact Point Type Rivet Contact Material Pure Silver Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 300 Specification of Terminal #250 tab terminal
X
whatsapp-qr whatsapp-icon