(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Seal type (IP67 compliant: except terminal part) compact basic size
· Ensures stable sealing due to usage of epoxy resin
· Possible to use at watery places and dusty places.
· For internal structure, proven V type series structure is used and hence high precision and high durability is achieved.
· Fitting similar to V type.
· Compliant to the applications requiring environmental resistance such as automobiles, agricultural machinery, large appliances, and business equipment
Part Number |
---|
D2VW-5-1HS(CHN) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Rated Conductance Current (A) | Main Body External Dimension, Length L (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 336.16 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | 250 | - | - | Top Plunger | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | Rivet | Silver alloy | - | - | - | - | 1960 | - | Pin push button type | Terminals With Solder | - | - | - | 0.3 | 1.0 | 14.7±0.4 | - | 1c | Safety Standard Certified Product | 1.96 |
Loading...
Operating Temperature Range(℃) | -40::85 | Protection Structure | IP67 | Mechanical Life(10,000 times) | 1000 |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 300 | Main Body External Dimension, Width W(mm) | 10.3 | Main Body External Dimension, Height H(mm) | 15.9 |
Contact spacing(mm) | 0.5 | Mounting format | Screw mounting |
Please check the type/dimensions/specifications of the part D2VW-5-1HS(CHN) in the Sealed Type Small-Sized Basic Switch [D2VW] series.
Part Number |
---|
D2VW-01L1-1M(CHN) |
D2VW-01L1-3M(CHN) |
D2VW-01L1B-1(CHN) |
D2VW-5-1M(CHN) |
D2VW-5L1-1(CHN) |
D2VW-5L1-1M(CHN) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Rated Conductance Current (A) | Main Body External Dimension, Length L (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 604.53 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | 125 | - | 30 | - | - | ~2 | 4 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 0.1 | - | - | - | 1180 | - | Hinge lever type | Lead Wire type | - | - | - | 0.3 | 1.6 | 15.2±1.2 | - | 1c | - | 1.18 | ||
₹ 638.44 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | - | ~2 | 4 | Single Pole Normally Open | [Crossbar] Crossbar | Gold alloy | - | - | - | - | 1180 | - | Hinge, lever type | With Lead Wire(300mm) | - | - | - | 0.3 | 1.6 | 15.2±1.2 | - | 1a | - | 1.18 | ||
₹ 402.18 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | - | ~1 | 9.0 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | - | - | - | - | 590 | - | Hinge, long lever type | Terminals With Solder | - | - | - | 0.3 | 3.2 | 15.2±2.6 | - | 1c | - | 0.59 | ||
₹ 358.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | 30 | Top Plunger | - | ~2 | 1.2 | Single Pole Double Throw | Rivet | Silver alloy | 5 | 33 | - | - | 1960 | - | Pin push button type | Terminals With Solder | - | - | - | - | 1.0 | 14.7±0.4 | - | 1c | - | 1.96 | ||
₹ 436.00 | 1 Piece(s) | 6 Day(s) or more | Lever Shape (push) | 125 ~ 250 | - | 30 | - | - | ~2 | 4 | Single Pole Double Throw | Rivet | Silver alloy | 5 | - | - | - | 1180 | - | Hinge lever type | Terminals With Solder | - | - | - | - | 1.6 | 15.2±1.2 | - | 1c | - | 1.18 | ||
₹ 439.00 | 1 Piece(s) | 6 Day(s) or more | Lever Shape (push) | 125 ~ 250 | - | 30 | - | - | ~2 | 4 | Single Pole Double Throw | Rivet | Silver alloy | 5 | - | - | - | 1180 | - | Hinge lever type | Lead Wire type | - | - | - | 0.3 | 1.6 | 15.2±1.2 | - | 1c | - | 1.18 |