(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Electromagnetic Lock Safety Door Switch [D4NL] (Part Number)

Small Electromagnetic Lock Safety Door Switch [D4NL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,708₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Best selling, compact, multi-contact with variety of variations

 
Part Number
D4NL-1AFB-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Conduit size Details Type Mounting system Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Door Switch Type

₹ 18,671.91

1 Piece(s) 64 Day(s) or more --TUV / UL / C-UL / CE / GB(CCC) / EN--------10 to 115 V AC/DC Drive type (Orange LED)Pg13.5Standard type4-direction mounting supported (front direction at shipment)-General type (resin) / bottomAC110V solenoid release method1NC/1NO contact (slow-action) + 1NC/1NO contact (slow-action)120 / 240125 / 250PlasticDoor switch

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::55
Protection Structure IP67 Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30