(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Best selling, compact, multi-contact with variety of variations
Part Number |
---|
D4NL-4HFA-BS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Conduit size | Details Type | Mounting system | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,779.91 | 1 Piece(s) | 64 Day(s) or more | - | - | TUV / UL / C-UL / CE / GB(CCC) / EN | - | - | - | - | - | - | - | - | 10 to 115 V AC/DC Drive type (Orange LED) | M20 | Standard type | 4-direction mounting supported (front direction at shipment) | - | General type (resin) / front | DC24V solenoid release method | 3NC contact (slow-action) + 2NC contact (slow-action) | 120 / 240 | 125 / 250 | Plastic | Door switch |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::55 |
---|---|---|---|---|---|
Protection Structure | IP67 | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 30 |
Please check the type/dimensions/specifications of the part D4NL-4HFA-BS in the Small Electromagnetic Lock Safety Door Switch [D4NL] series.
Part Number |
---|
D4NL-1AFB-B |
D4NL-1BFA-B |
D4NL-1BFG-B |
D4NL-1CFA-B |
D4NL-1CFG-B |
D4NL-4HFG-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Conduit size | Details Type | Mounting system | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,671.91 | 1 Piece(s) | 64 Day(s) or more | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | 10 to 115 V AC/DC Drive type (Orange LED) | Pg13.5 | Standard type | 4-direction mounting supported (front direction at shipment) | - | General type (resin) / bottom | AC110V solenoid release method | 1NC/1NO contact (slow-action) + 1NC/1NO contact (slow-action) | 120 / 240 | 125 / 250 | Plastic | Door switch | ||
₹ 11,610.04 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | [Top Plunger] Top, Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+2NC | General type key (resin) | Mechanical lock / DC24V solenoid release | - | - | - | - | - | ||
₹ 12,429.75 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | [Top Plunger] Panel Mounted Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+2NC | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - | ||
₹ 6,936.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | [Top Plunger] Top, Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 2NC+1NC/1NO | General type key (resin) | Mechanical lock / DC24V solenoid release | - | - | - | - | - | ||
₹ 12,583.02 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | [Top Plunger] Panel Mounted Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 2NC+1NC/1NO | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - | ||
₹ 10,772.90 | 1 Piece(s) | 64 Day(s) | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | 10 to 115 V AC/DC Drive type (Orange LED) | M20 | Standard type | 4-direction mounting supported (front direction at shipment) | - | General type (resin) / bottom | Mechanical release method | 3NC contact (slow-action) + 2NC contact (slow-action) | 120 / 240 | 125 / 250 | Plastic | Door switch |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy