(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Electromagnetic Lock Safety Door Switch [D4NL] (Part Number)

Small Electromagnetic Lock Safety Door Switch [D4NL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,708₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Best selling, compact, multi-contact with variety of variations

 
Part Number
D4NL-1DFA-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Conduit size Details Type Mounting system Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Door Switch Type

₹ 11,625.00

1 Piece(s) 6 Day(s) or more Plunger Type[Top Plunger] Top, PlungerTUV / UL / GB(CCC) / CQC / CSA / EN159Mutual insulation double-throwDC125V / DC250V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic2NC+2NCGeneral type key (resin)Mechanical lock / DC24V solenoid release-----

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::55
Protection Structure IP67 Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4NL-1DFA-B in the Small Electromagnetic Lock Safety Door Switch [D4NL] series.

Product variants

Part Number
D4NL-1BFG-B
D4NL-1CFA-B
D4NL-1CFG-B
D4NL-1DFA-B4
D4NL-1DFA-BS
D4NL-1DFG-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Conduit size Details Type Mounting system Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Door Switch Type

₹ 12,429.75

1 Piece(s) 5 Day(s) or more Plunger Type[Top Plunger] Panel Mounted PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic1NC/1NO+2NCGeneral type key (resin)DC24V solenoid lock / mechanical release scheme-----

₹ 6,936.00

1 Piece(s) Same day

Stock

Plunger Type[Top Plunger] Top, PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic2NC+1NC/1NOGeneral type key (resin)Mechanical lock / DC24V solenoid release-----

₹ 12,583.02

1 Piece(s) 5 Day(s) or more Plunger Type[Top Plunger] Panel Mounted PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic2NC+1NC/1NOGeneral type key (resin)DC24V solenoid lock / mechanical release scheme-----

₹ 9,687.19

1 Piece(s) 64 Day(s) --EN / UL / C-UL / CE / GB(CCC) / TUV--------10 to 115 V AC/DC Drive type (Orange LED)Pg13.5Standard type4-direction mounting supported (front direction at shipment)-Special release key (resin) / bottomDC24V solenoid release method2NC contact (slow-action) + 2NC contact (slow-action)120 / 240125 / 250PlasticDoor switch

₹ 11,737.87

1 Piece(s) 93 Day(s) or more --EN / UL / C-UL / CE / GB(CCC) / TUV--------10 to 115 V AC/DC Drive type (Orange LED)Pg13.5Standard type4-direction mounting supported (front direction at shipment)-General type (resin) / frontDC24V solenoid release method2NC contact (slow-action) + 2NC contact (slow-action)120 / 240125 / 250PlasticDoor switch

₹ 12,429.75

1 Piece(s) 65 Day(s) or more Plunger Type[Top Plunger] Top, PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic2NC/2NCGeneral type key (resin)DC24V solenoid lock / mechanical release scheme-----