(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Best selling, compact, multi-contact with variety of variations
Part Number |
---|
D4NL-2HFG-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Conduit size | Details Type | Mounting system | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,685.00 | 1 Piece(s) | Same day | Plunger Type | [Top Plunger] Panel Mounted Plunger | TUV / UL / GB(CCC) / CQC / CSA / EN | 15 | 9 | Mutual insulation double-throw | DC125V / DC250V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | G1/2 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 3NC+2NC | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::55 |
---|---|---|---|---|---|
Protection Structure | IP67 | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 30 |
Please check the type/dimensions/specifications of the part D4NL-2HFG-B in the Small Electromagnetic Lock Safety Door Switch [D4NL] series.
Part Number |
---|
D4NL-1BFG-B |
D4NL-1CFA-B |
D4NL-1CFG-B |
D4NL-4AFA-B |
D4NL-4AFG-B |
D4NL-4BFA-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Conduit size | Details Type | Mounting system | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,429.75 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | [Top Plunger] Panel Mounted Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+2NC | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - | ||
₹ 6,936.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | [Top Plunger] Top, Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 2NC+1NC/1NO | General type key (resin) | Mechanical lock / DC24V solenoid release | - | - | - | - | - | ||
₹ 12,583.02 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | [Top Plunger] Panel Mounted Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 2NC+1NC/1NO | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - | ||
₹ 11,763.31 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | [Top Plunger] Top, Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | M20 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+1NC/1NO | General type key (resin) | Mechanical lock / DC24V solenoid release | - | - | - | - | - | ||
₹ 7,263.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | [Top Plunger] Top, Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | M20 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+1NC/1NO | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - | ||
₹ 11,610.04 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | [Top Plunger] Panel Mounted Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | M20 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+2NC | General type key (resin) | Mechanical lock / DC24V solenoid release | - | - | - | - | - |