(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Flanged nut ideal for motorcycles used in harsh environments.
[Features]
·It is used in all industries, from steel structures such as railways and connecting bridges to automobiles, motorcycles, and industrial machinery.
·The definitive version of the locking nut.
[Applications]
·Ideal for fastening solar panels, fixing fences on highways, etc.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Sales Unit | Surface Treatment (Details) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 73.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 1.25 | |||
₹ 99.47 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | 1.25 | |||
₹ 86.62 | 1 Piece(s) | 5 Day(s) or more | - | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.25 | |||
₹ 120,489.60 | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) or more | 10 | 10 | [Steel] S45C | Box/package | No | 1.25 | ||
₹ 74,524.98 | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) or more | - | 10 | [Steel] S45C | Box/package | [Chromate Plating] Chromate Plating | 1.25 | ||
₹ 74,524.98 | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) or more | - | 10 | [Steel] S45C | Box/package | Bright Chromate Plating | 1.25 | ||
₹ 90.07 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.25 | |||
₹ 128.15 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 1.25 | |||
₹ 165.38 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.25 | |||
₹ 143.00 | 1 Piece(s) | Available | 5 Day(s) or more | - | 12 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.25 | ||
₹ 254.55 | 1 Piece(s) | 5 Day(s) or more | 10 | 14 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 1.5 | |||
₹ 31,212.55 | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) or more | - | 14 | [Steel] Steel | Box/package | [Chromate Plating] Chromate Plating | 1.5 | ||
₹ 275.51 | 1 Piece(s) | 5 Day(s) or more | - | 14 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | |||
₹ 57,480.80 | 1 Pack(s) | 125 Pieces Per Package | 5 Day(s) or more | 10 | 16 | [Steel] Steel | Box/package | No | 1.5 | ||
₹ 52,464.29 | 1 Pack(s) | 125 Pieces Per Package | 14 Day(s) or more | - | 16 | [Steel] Steel | Box/package | [Chromate Plating] Chromate Plating | 1.5 | ||
₹ 676.62 | 1 Piece(s) | 5 Day(s) or more | - | 16 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | |||
₹ 874.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 18 | [Steel] Steel | Low Quantity (can be purchased from one) | No | 1.5 | ||
₹ 54,949.80 | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) or more | - | 18 | [Steel] Steel | Box/package | [Chromate Plating] Chromate Plating | 1.5 | ||
₹ 54,949.80 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | - | 18 | [Steel] Steel | Box/package | Bright Chromate Plating | 1.5 |
Loading...
Thread Type | Metric fine | Applications, Functions | Stop loosening | Locking Details | U Nut |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy