(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hit Screw, Countersunk (Sold in packages) (Part Number)

Hit Screw, Countersunk (Sold in packages)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,124₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Type] Coarse thread
[Surface treatment] None
[Surface treatment] (detail) none
[Sales unit] Individual (available for purchase in units of 1)
[Detailed shape] Plate
[Screw nominal designation (M)] 4 6
[Length] 35, 40, 50, 65, 80
[Material] Stainless steel SUS410, stainless steel

Part Number
OTCSHBPC-SUS-M6-35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,124.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 6 Length 35
Material Stainless Steel Sales Unit Low Quantity (can be purchased from one) Detailed Shape Disc