(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Double Compression Ring System, V-Lok (Half Union) (Part Number)

Stainless Steel Double Compression Ring System, V-Lok (Half Union)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      908₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The V-Lok Tube Connector can be connected simply by inserting the tube and tightening the nut, so no special tools or fire are required
・ Due to the mutual interlocking action unique to the double ring, the ring effectively plastically deforms and firmly compresses the tube, resulting in extremely high pressure resistance

Part Number
VUWH-6B
VUWH-6.35B
VUWH-6.35C
VUWH-8B
VUWH-9.52C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal of Thread Max. Operating Pressure
(MPa)

₹ 908.07

1 Piece(s) 5 Day(s) or more 61/4B(8A)71.0

₹ 908.07

1 Piece(s) 5 Day(s) or more 6.351/4B(8A)71.0

₹ 1,125.05

1 Piece(s) 5 Day(s) or more 6.353/8B(10A)71.0

₹ 1,135.78

1 Piece(s) 5 Day(s) or more 81/4B(8A)55.8

₹ 1,342.04

1 Piece(s) 5 Day(s) or more 9.523/8B(10A)45.1

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Half Unions Material of Applicable Pipe Stainless Steel
Connection Thread Type R Surface Treatment No Tube thickness during maximum use pressure(mm) 1.65~Less than 2.11
Temperature when using maximum pressure(℃) 93