(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Synthetic Rubber Wheel (Packing Caster) with Standard Class 100 PRs Track Type Stopper (Part Number)

Synthetic Rubber Wheel (Packing Caster) with Standard Class 100 PRs Track Type Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Since the rubber hardness is low and the impact resilience is excellent, there is little traveling resistance, shock is mitigated, and it moves lightly and quietly.

Synthetic Rubber Wheel (Packing Caster) with Standard Class 100 PRs Track Type Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
107-PRS
108-PRS
109-PRS
111-PRS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 2,511.71

1 Piece(s) 13 Day(s) or more 12383.38056997510022938.52.9

₹ 3,817.62

1 Piece(s) 13 Day(s) or more 15093.180569975130251058.52.9

₹ 5,264.16

1 Piece(s) 13 Day(s) or more 188117.610367125901502813010.54

₹ 7,515.69

1 Piece(s) 13 Day(s) or more 23698102671259020032159134
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Load Range(daN) 80.01~140.00
Stopper (Detail) With Rotation Stopper Wheel Material Polybutadiene Rubber (PBR) Wheel Characteristics Abrasion Resistance / Oil Resistance / Cold Resistance
Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole Wheel Color Black (Foil-Type Synthetic Rubber Wheel)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language