(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Double Compression Ring Model, Powerful Lock (Insert Bushing) (Part Number)

Stainless Steel Double Compression Ring Model, Powerful Lock (Insert Bushing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      574₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ You can check whether the fitting is sufficiently tightened with the gap gauge (When tightening for the first time)
・ Since it is a flareless type, it can be connected simply by inserting the tube and tightening the nut, so special tools for flare tools and fire are not required
・ Due to the mutual interlocking action peculiar to the double ring, the ring is effectively plastically deformed and the tube is firmly compressed, resulting in extremely high pressure resistance
・ Since the main body seal part is a fine super finish, it is highly airtight even though it is a metal seal type
・ Light tightening torque, small size, lightweight, and easy to put on and take off
・ The threaded section of the nut is silver plated to prevent seizure of the thread
・ The tube size is displayed on the body, so you can check the size at a glance
[Applications]
・ It can be used for a wide range of applications from high pressure to vacuum, high temperature to low temperature, and for inert gases such as air, nitrogen, and helium, as well as gases, liquids, and steam that do not corrode fitting parts

Part Number
PUW-IN-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 573.82

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Insert Bushing Material Stainless Steel
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 41
Surface Treatment No Operating Temperature Range (Use at 14.9MPa)(°C) -196::400 Nominal Diameter A(φ) 12.0
Tube thickness during maximum use pressure(mm) 1.8 Temperature when using maximum pressure(℃) -196~40

Please check the type/dimensions/specifications of the part PUW-IN-12 in the Stainless Steel Double Compression Ring Model, Powerful Lock (Insert Bushing) series.

X
whatsapp-qr whatsapp-icon