(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fiber unit limited reflection type (Part Number)

Fiber unit limited reflection type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,542₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It can detect at limited distances for alignment and mapping.

Part Number
NF-DC38
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 6,541.78

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Object Colored Side / Transparent Objects Detection Type Reflection
Shape Emitting and Receiving Integrated Single Use Detection Light Type Standard Light Source Red LED
Head Shape Square Case Material Polycarbonate (PC) Amplifier Installation Type Separate Type
Detection distance 【classification】(mm) ~20 Detection Type (Selectable only with Reflection Type) Limited Reflection Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -40::60 Ambient operating humidity range(%) 35::85 Max. Head Size, Width W(mm) 12
Max. Head Size, Height H(mm) 4 Max. Head Size, Length L(mm) 18 Fiber Type (Selectable only when Amplifier is not installed) Standard
Bending radius R(mm) 10 Connecting Type - Output -
Specification (type) Type used for seating check / glass substrate detection Fiber unit features Free Cut Applicable part -
Center Detection Distance(mm) - Output Mode - Timer Function -
Indicator Light - Accessory - Cable -
Head material - Protection Fittings - Types -
Receptor angle - Detection Distance details(mm) 0~12

Please check the type/dimensions/specifications of the part NF-DC38 in the Fiber unit limited reflection type series.