(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Recessed Handle (A-1191N, Stainless Steel) (Part Number)

Recessed Handle (A-1191N, Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Recessed Handle (A-1191N, Stainless Steel)
  • Recessed Handle (A-1191N, Stainless Steel)
  • Recessed Handle (A-1191N, Stainless Steel)
  • Recessed Handle (A-1191N, Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for marine equipment, port equipment, kitchen equipment, cabinets, measuring equipment, and surface treatment equipment.

Smooth To The Touch

A-1191N-3-B external appearance

A-1191N-3-B external appearance

A-1191N dimensional drawing

A-1191N dimensional drawing

Panel hole drilling dimensions

Panel hole drilling dimensions

Product No.ød
A-1191-1-packing11.5
A-1191-2-packing10.5
A-1191-3-packing10.5
Product No.Remarks(L1)L2L3(L4)(W1)W2W3HP1P2(d)Product Mass (g)
Hairline
A-1191N-1-ABolt type138959922883564211106524170
A-1191N-1-BNut type
A-1191N-2-ABolt type109.570731264254214.5883817100
A-1191N-2-BNut type
A-1191N-3-ABolt type946063126025431276321580
A-1191N-3-BNut type
Part Number
A-1191N-1-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Main Body Material Main Body Type Mounting Method Main Body, Surface Treatment Additional Function Handle Cross Sectional Shape Pitch P2 (Short Side) *If 4 Holes
(mm)
Types Application Material Finish Accessories Mass
(g)
Product CD

₹ 1,411.00

1 Piece(s) 6 Day(s) or more 10110[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Threaded] Male Screw[Brushed Finishing] Hair line finishNoOthers65Bolt Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers17003276

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part A-1191N-1-A in the Recessed Handle (A-1191N, Stainless Steel) series.

Product variants

Part Number
A-1191-2-PACKING
A-1191N-1-B
A-1191N-2-A
A-1191N-2-B
A-1191N-3-A
A-1191N-3-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPitch P
(mm)
Main Body Material Main Body Type Mounting Method Main Body, Surface Treatment Additional Function Handle Cross Sectional Shape Pitch P2 (Short Side) *If 4 Holes
(mm)
Types Application Material Finish Accessories Mass
(g)
Product CD

₹ 280.00

1 Piece(s) 6 Day(s) or more 10--Related ComponentsRound hole-----Packing for A-1191-2Ethylene propylene rubber (EPDM)---01847

₹ 1,180.00

1 Piece(s) 6 Day(s) or more 10110[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Tapped] Female Screw[Brushed Finishing] Hair line finishNoOthers65Nut Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers17003277

₹ 872.29

1 Piece(s) 6 Day(s) or more 1088[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Threaded] Male Screw[Brushed Finishing] Hair line finishNoOthers38Bolt Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers10003257

₹ 965.00

1 Piece(s) Same day

Stock

1088[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Tapped] Female Screw[Brushed Finishing] Hair line finishNoOthers38Nut Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers10003258

₹ 808.45

1 Piece(s) Same day

Stock

1076[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Threaded] Male Screw[Brushed Finishing] Hair line finishNoOthers32Bolt Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers8003259

₹ 847.00

1 Piece(s) Same day

Stock

1076[SUS304] Stainless Steel Plate (SUS304)[Embedded] Recessed Type[Tapped] Female Screw[Brushed Finishing] Hair line finishNoOthers32Nut Type-Cold rolled stainless steel plate (SUS304)Hairline finishNuts, spring washers and washers8003260