(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable for marine equipment, port equipment, kitchen equipment, cabinets, measuring equipment, and surface treatment equipment.
A-1191N-3-B external appearance
A-1191N dimensional drawing
Panel hole drilling dimensions
Product No. | ød |
---|---|
A-1191-1-packing | 11.5 |
A-1191-2-packing | 10.5 |
A-1191-3-packing | 10.5 |
Product No. | Remarks | (L1) | L2 | L3 | (L4) | (W1) | W2 | W3 | H | P1 | P2 | (d) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Hairline | |||||||||||||
A-1191N-1-A | Bolt type | 138 | 95 | 99 | 22 | 88 | 35 | 64 | 21 | 110 | 65 | 24 | 170 |
A-1191N-1-B | Nut type | ||||||||||||
A-1191N-2-A | Bolt type | 109.5 | 70 | 73 | 12 | 64 | 25 | 42 | 14.5 | 88 | 38 | 17 | 100 |
A-1191N-2-B | Nut type | ||||||||||||
A-1191N-3-A | Bolt type | 94 | 60 | 63 | 12 | 60 | 25 | 43 | 12 | 76 | 32 | 15 | 80 |
A-1191N-3-B | Nut type |
Part Number |
---|
A-1191N-1-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch P (mm) | Main Body Material | Main Body Type | Mounting Method | Main Body, Surface Treatment | Additional Function | Handle Cross Sectional Shape | Pitch P2 (Short Side) *If 4 Holes (mm) | Types | Application | Material | Finish | Accessories | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,411.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 110 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Threaded] Male Screw | [Brushed Finishing] Hair line finish | No | Others | 65 | Bolt Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 170 | 03276 |
Loading...
Please check the type/dimensions/specifications of the part A-1191N-1-A in the Recessed Handle (A-1191N, Stainless Steel) series.
Part Number |
---|
A-1191-2-PACKING |
A-1191N-1-B |
A-1191N-2-A |
A-1191N-2-B |
A-1191N-3-A |
A-1191N-3-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pitch P (mm) | Main Body Material | Main Body Type | Mounting Method | Main Body, Surface Treatment | Additional Function | Handle Cross Sectional Shape | Pitch P2 (Short Side) *If 4 Holes (mm) | Types | Application | Material | Finish | Accessories | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 280.00 | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | Related Components | Round hole | - | - | - | - | - | Packing for A-1191-2 | Ethylene propylene rubber (EPDM) | - | - | - | 01847 | ||
₹ 1,180.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 110 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Tapped] Female Screw | [Brushed Finishing] Hair line finish | No | Others | 65 | Nut Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 170 | 03277 | ||
₹ 872.29 | 1 Piece(s) | 6 Day(s) or more | 10 | 88 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Threaded] Male Screw | [Brushed Finishing] Hair line finish | No | Others | 38 | Bolt Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 100 | 03257 | ||
₹ 965.00 | 1 Piece(s) |
Same day
Stock | 10 | 88 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Tapped] Female Screw | [Brushed Finishing] Hair line finish | No | Others | 38 | Nut Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 100 | 03258 | ||
₹ 808.45 | 1 Piece(s) |
Same day
Stock | 10 | 76 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Threaded] Male Screw | [Brushed Finishing] Hair line finish | No | Others | 32 | Bolt Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 80 | 03259 | ||
₹ 847.00 | 1 Piece(s) |
Same day
Stock | 10 | 76 | [SUS304] Stainless Steel Plate (SUS304) | [Embedded] Recessed Type | [Tapped] Female Screw | [Brushed Finishing] Hair line finish | No | Others | 32 | Nut Type | - | Cold rolled stainless steel plate (SUS304) | Hairline finish | Nuts, spring washers and washers | 80 | 03260 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy