(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Pipe Handle (A-1524 / Stainless Steel)【1-2 Pieces Per Package】 (Part Number)

Pipe Handle (A-1524 / Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pipe Handle (A-1524 / Stainless Steel)
  • Pipe Handle (A-1524 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      695₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Surface mounting flange and decorative washer attached from the back side. Made from stainless steel for superior corrosion resistance.

Handle With Excellent Corrosion Resistance

A-1524-1F-25A, A-1524-25-400A external appearance

A-1524-1F-25A, A-1524-25-400A external appearance

A-1524-1F-16A, A-1524-16-250A external appearance

A-1524-1F-16A, A-1524-16-250A external appearance

A-1524 dimensional drawing

A-1524 dimensional drawing

2F washer (rubber) dimensional drawing

2F washer (rubber) dimensional drawing

1F flange dimensional drawing

1F flange dimensional drawing

Product No.H5øD3M1Applicable PipeProduct Mass (g)
A-1524-2F-25640M6For ø25120
A-1524-2F-16630M5For ø16110

2F washer (rubber)

Product No.H4øD2M1M2P.C.D.Reference Mounting ScrewsApplicable PipeProduct Mass (g)
Mirror SurfaceHairline
A-1524-1F-32AA-1524-1F-32B1065M8M550M8 × 20For ø32120
A-1524-1F-25AA-1524-1F-25B8.254M6M440M6 × 20For ø25120
A-1524-1F-16AA-1524-1F-16B6.244M5M430M5 × 10For ø16110

1F flange (for surface mount)

Product No.H1(H2)H3PøD1M1Product Mass (g)
Mirror SurfaceHairline
A-1524-32-600AA-1524-32-600B78851160032M81,000
A-1524-32-400AA-1524-32-400B78851140032M8800
A-1524-2 5-600AA-1524-25-600B68741160025M6790
A-1524-25-500AA-1524-25-500B68741150025M6700
A-1524-25-400AA-1524-25-400B68741140025M6590
A-1524-25-300AA-1524-25-300B68741130025M6460
A-1524-16-250AA-1524-16-250B4549525016M5200
A-1524-16-200AA-1524-16-200B4549520016M5175
A-1524-16-150AA-1524-16-150B4549515016M5140

Handle

Mounting Method

Rubber, stainless-steel flat washer 2F washer

Rubber, stainless-steel flat washer 2F washer

1F flange

1F flange

Part Number
A-1524-32-600A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Main Body Material Height H
(mm)
Main Body Type Surfaced Type Category U Shape Main Body, Surface Treatment Handle Cross Sectional Shape Application Applicable Pipe Dia.
(φ)
Grip Thickness D1
(φ)
Product CD

₹ 7,241.11

1 Piece(s) 5 Day(s) or more -600[SUS304] Stainless Steel Plate (SUS304)78[Surfaced] Imposition Type[U Shape] U TypeStraightBuffing[Round Shape] Round ShapeHandle-3204206

Loading...

  1. 1
 

Basic Information

Mounting Method Round hole Additional Function No

Please check the type/dimensions/specifications of the part A-1524-32-600A in the Pipe Handle (A-1524 / Stainless Steel) series.

Product variants

Part Number
A-1524-16-150B
A-1524-16-200A
A-1524-16-200B
A-1524-16-250A
A-1524-16-250B
A-1524-32-600B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPitch P
(mm)
Main Body Material Height H
(mm)
Main Body Type Surfaced Type Category U Shape Main Body, Surface Treatment Handle Cross Sectional Shape Application Applicable Pipe Dia.
(φ)
Grip Thickness D1
(φ)
Product CD

₹ 1,755.36

1 Piece(s) 5 Day(s) or more -150[SUS304] Stainless Steel Plate (SUS304)45[Surfaced] Imposition Type[U Shape] U TypeStraight[Brushed Finishing] Brushed Finish[Round Shape] Round ShapeHandle-1601288

₹ 1,777.73

1 Piece(s) 5 Day(s) or more -200[SUS304] Stainless Steel Plate (SUS304)45[Surfaced] Imposition Type[U Shape] U TypeStraightBuffing[Round Shape] Round ShapeHandle-1601280

₹ 1,984.00

1 Piece(s) 5 Day(s) or more -200[SUS304] Stainless Steel Plate (SUS304)45[Surfaced] Imposition Type[U Shape] U TypeStraight[Brushed Finishing] Brushed Finish[Round Shape] Round ShapeHandle-1601287

₹ 2,108.56

1 Piece(s) 5 Day(s) or more -250[SUS304] Stainless Steel Plate (SUS304)45[Surfaced] Imposition Type[U Shape] U TypeStraightBuffing[Round Shape] Round ShapeHandle-1601279

₹ 2,108.56

1 Piece(s) 5 Day(s) or more -250[SUS304] Stainless Steel Plate (SUS304)45[Surfaced] Imposition Type[U Shape] U TypeStraight[Brushed Finishing] Brushed Finish[Round Shape] Round ShapeHandle-1601286

₹ 7,241.11

1 Piece(s) 5 Day(s) or more -600[SUS304] Stainless Steel Plate (SUS304)78[Surfaced] Imposition Type[U Shape] U TypeStraight[Brushed Finishing] Brushed Finish[Round Shape] Round ShapeHandle-3204207