(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Overcurrent AlarmBuilt-in Senor and Power Supply Direct Connected Type Overcurrent Alarm0.2 A-20 A Program Method (Part Number)

Overcurrent AlarmBuilt-in Senor and Power Supply Direct Connected Type Overcurrent Alarm0.2 A-20 A Program Method
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,752₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Over-current warning machine to detect abnormalities of various electronic devices, motor overload / partial short circuit of heater.

 
Part Number
CRY-DP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,752.47

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.2~20 Input Current Alternating Current(AC) Mounting Method DIN Rail mounting
Width W(φ) 48 Height H(φ) 100 Height H(mm) 96

Please check the type/dimensions/specifications of the part CRY-DP in the Overcurrent AlarmBuilt-in Senor and Power Supply Direct Connected Type Overcurrent Alarm0.2 A-20 A Program Method series.

X
whatsapp-qr whatsapp-icon