(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Air Unit FRL Unit BN-2501A (Part Number)

Air Unit FRL Unit BN-2501A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,150₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw-in type large capacity FRL unit.
[Features]
·The filter, pressure reducing valve, and lubricator are integrated.
·Removes dust, oil, and water from compressed air, adjusts pressure, and supplies oil to compressed air.
[Applications]
·Pressure regulation, conditioning, and lubrication of compressed air supplied to pneumatic equipment.

Part Number
BN-2501A-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,150.15

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Connection Dia. Rc3/8 Filter, Filtration Level 40μm
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1 Relief Mechanism Relief
Flow Direction Standard Flow (Right→Left) Drain Cock Manual Pressure Gauge No
Lubricator, Oil Storage Volume(cm3) 200 Applicable Fluids Air Operating Pressure(MPa) 0.05~1.0
Set Pressure(MPa) 0.05~0.85