(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bare Annealed Copper Pipe

Bare Annealed Copper Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,819₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Due to bright annealing, both internal and external surfaces are clean and have excellent corrosion resistance, making it ideal for refrigerant piping. (JISH3300 Phosphorus deoxidized copper)

 
Part Number
MCK500-6-0.8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,819.45

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Types Millimeter Size O.D.(mm) 6 Thickness(mm) 0.8
Length(m) 20

Please check the type/dimensions/specifications of the part MCK500-6-0.8 in the Bare Annealed Copper Pipe series.