(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Elbow Adapter (Part Number)

Copper Tube Fitting, Copper Tube Fitting for Hot Water Supply, Copper Tube Elbow Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      563₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Materials: Main body: phosphorus-deoxidized copper.
• Packing: non asbestos.

 
Part Number
M148A-1/2X15.88
M148A-3/4X15.88
M148A-3/4X22.22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread

₹ 562.89

1 Piece(s) 5 Day(s) or more 151/215.881/2B(15A)

₹ 741.04

1 Piece(s) 9 Day(s) or more 151/215.883/4B(20A)

₹ 812.02

1 Piece(s) 5 Day(s) or more 203/422.223/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material Phosphorous-deoxidized copper Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe⇔Screw, welding type Connection Shape Elbow
Fitting type Welding joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type G (Tapped)