(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic High Rotor/Standard Type HRN Series (Part Number)

Hydraulic High Rotor/Standard Type HRN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      112,014₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A vane type rotary actuator with a rated pressure of 7Mpa, high efficiency operation, and a high output. Tapered roller bearings are used for the bearings.

 
Part Number
HRN10D
HRN10S
HRN15D
HRN15S
HRN20D
HRN20S
HRN30S
HRN100D
HRN100S
HRN200S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVane Format Port size Maximum Oscillation Angle
(Degree)
Internal Volume
(cm3)
Internal Leakage Amount
(cm3/min (When 40℃))
Allowable Load N Radial Allowable Load N Thrust

₹ 125,807.64

1 Piece(s) 8 Day(s) or more Double VaneRc1/8906.5209.84.9

₹ 112,014.31

1 Piece(s) 8 Day(s) or more Single vaneRc1/827010109.84.9

₹ 138,168.89

1 Piece(s) 8 Day(s) or more Double VaneRc1/890113019.69.8

₹ 120,510.33

1 Piece(s) 8 Day(s) or more Single vaneRc1/8270171519.69.8

₹ 155,827.47

1 Piece(s) 8 Day(s) or more Double VaneRc1/890164049.024.5

₹ 138,168.89

1 Piece(s) 8 Day(s) or more Single vaneRc1/8270242049.024.5

₹ 201,740.55

1 Piece(s) 8 Day(s) or more Single vaneRc1/8270513078.439.2

₹ 295,330.71

1 Piece(s) 8 Day(s) or more Double VaneRc1/49074100147686

₹ 267,076.18

1 Piece(s) 8 Day(s) or more Single vaneRc1/427011150147686

₹ 321,818.56

1 Piece(s) 8 Day(s) or more Single vaneRc3/8270221100294137.2

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 7 Minimum Operating Pressure(MPa) 1 Pressure Resistance(MPa) 10.5
Applicable Fluids Temperature(℃) 0~60
X
whatsapp-qr whatsapp-icon