(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small-Diameter Proximity Sensor [E2E] (Part Number)

Small-Diameter Proximity Sensor [E2E]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,531₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)

 
Part Number
E2E-C04S12-WC-C1 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Detecting Surface Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 6,780.00

1 Piece(s) 5 Day(s) or more Cylindrical Column Type~2Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-420.1~3025.1CE / UL / IECSmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNOPre-wired model-5-Standard PVC cord--1.2

Loading...

  1. 1

Basic Information

Detected Objects Magnetic Metal Detection Direction Front Surface Amplifier Amplifier Built-in Type
Protection Structure (IEC) IP67 Power Type Direct Current 3-Wire Type Power Supply Voltage 10-30 VDC

Please check the type/dimensions/specifications of the part E2E-C04S12-WC-C1 5M in the Small-Diameter Proximity Sensor [E2E] series.

Product variants

Part Number
E2E-C03SR8-WC-C1 5M
E2E-C03SR8-WC-C2 2M
E2E-C04N03-WC-B1 2M
E2E-C04S12-WC-C1-R 2M
E2E-C04S12-WC-C2 2M
E2E-C04S12-WC-C2-R 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Detecting Surface Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 9,627.75

1 Piece(s) 5 Day(s) or more Cylindrical Column Type~1Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-320.1~3027.1IEC / UL / CESmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNOPre-wired model-5-Standard PVC cord--0.8

₹ 8,582.00

1 Piece(s) 5 Day(s) Cylindrical Column Type~1Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-320.1~3027.1IEC / UL / CESmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNCPre-wired model-2-Standard PVC cord--0.8

₹ 5,884.00

1 Piece(s) 5 Day(s) Cylindrical Column Type~3Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceNon Shield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-430.1~4031IEC / UL / CE-PNP Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--3

₹ 4,164.00

1 Piece(s) Same day

Stock

Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-420.1~3025.1IEC / UL / CE-NPN Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardRobot (bending-resistant) PVC cable--1.2

₹ 5,885.00

1 Piece(s) 5 Day(s) Cylindrical Column Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-420.1~3025.1IEC / UL / CE-NPN Open CollectorNCPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--1.2

₹ 7,306.84

1 Piece(s) 5 Day(s) or more Cylindrical Column Type~2Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-420.1~3025.1IEC / UL / CESmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNCPre-wired model-2-Robot (bending-resistant) PVC cable--1.2
X
whatsapp-qr whatsapp-icon