(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)
Part Number |
---|
E2E-C06S02-WC-C1 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Detecting Surface Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Types | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,949.00 | 1 Piece(s) | 5 Day(s) or more | Cylindrical Column Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 6.5 | 30.1~40 | 36 | CE / UL / IEC | Small Diameter | Direct Current 3-Wire Type NPN Open Collector Output | NO | Pre-wired model | - | 5 | - | Standard PVC cord | - | - | 2 |
Loading...
Detected Objects | Magnetic Metal | Detection Direction | Front Surface | Amplifier | Amplifier Built-in Type |
---|---|---|---|---|---|
Protection Structure (IEC) | IP67 | Power Type | Direct Current 3-Wire Type | Power Supply Voltage | 10-30 VDC |
Please check the type/dimensions/specifications of the part E2E-C06S02-WC-C1 5M in the Small-Diameter Proximity Sensor [E2E] series.
Part Number |
---|
E2E-C03SR8-WC-C1 5M |
E2E-C03SR8-WC-C2 2M |
E2E-C04N03-WC-B1 2M |
E2E-C06S02-WC-C2 2M |
E2E-S04N02-WC-B1 2M |
E2E-S04N02-WC-C1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Detecting Surface Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Types | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,627.75 | 1 Piece(s) | 5 Day(s) or more | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 3 | 20.1~30 | 27.1 | IEC / UL / CE | Small Diameter | Direct Current 3-Wire Type NPN Open Collector Output | NO | Pre-wired model | - | 5 | - | Standard PVC cord | - | - | 0.8 | ||
₹ 8,582.00 | 1 Piece(s) | 5 Day(s) | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 3 | 20.1~30 | 27.1 | IEC / UL / CE | Small Diameter | Direct Current 3-Wire Type NPN Open Collector Output | NC | Pre-wired model | - | 2 | - | Standard PVC cord | - | - | 0.8 | ||
₹ 5,884.00 | 1 Piece(s) | 5 Day(s) | Cylindrical Column Type | ~3 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 4 | 30.1~40 | 31 | IEC / UL / CE | - | PNP Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 3 | ||
₹ 6,045.00 | 1 Piece(s) | 5 Day(s) | Cylindrical Column Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 6.5 | 30.1~40 | 36 | IEC / UL / CE | - | NPN Open Collector | NC | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 3-core | - | - | 2 | ||
₹ 5,084.80 | 1 Piece(s) | 5 Day(s) | Screw Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | M4 | - | 30.1~40 | 33 | IEC / CE | Small Diameter | PNP Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.4, 3-core | - | - | 2 | ||
₹ 3,592.00 | 1 Piece(s) |
Same day
Stock | Screw Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | M4 | - | 30.1~40 | 33 | IEC / CE | Small Diameter | NPN Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.4, 3-core | - | - | 2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy