(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
P-LA type with copper alloy lockring, used exclusively for polyethylene pipes.
Part Number |
---|
PLA-T-1/2B-C |
PLA-T-1/2B-W |
PLA-T-1B-C |
PLA-T-1B-W |
PLA-T-2B-C |
PLA-T-2B-W |
PLA-T-3/4B-C |
PLA-T-3/4B-W |
PLA-T-3B-C |
PLA-T-3B-W |
PLA-T-11/2B-C |
PLA-T-11/2B-W |
PLA-T-11/4B-C |
PLA-T-11/4B-W |
PLA-T-21/2B-C |
PLA-T-21/2B-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube Material | Applicable Pipe O.D. (φ) | Nominal of Thread (B) | Surface Treatment | Working Temperature Range (℃) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,732.22 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 21.7 | 1/2 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
₹ 1,662.56 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 21.7 | 1/2 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
₹ 2,839.89 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 34.0 | 1 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
₹ 2,778.29 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 34.0 | 1 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
₹ 5,881.65 | 1 Piece(s) | 12 Day(s) or more | Steel pipe / PVC Pipe / Poly Pipe | 60.5 | 2 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
₹ 5,244.11 | 1 Piece(s) | 12 Day(s) or more | Steel pipe / PVC Pipe / Poly Pipe | 60.5 | 2 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
₹ 2,148.76 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 27.2 | 3/4 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
₹ 2,126.00 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 27.2 | 3/4 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
₹ 15,071.24 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 89.1 | 3 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
₹ 13,098.31 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 89.1 | 3 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
₹ 4,666.84 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 48.6 | 1 1/2 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
₹ 4,326.62 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 48.6 | 1 1/2 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
₹ 3,659.60 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 42.7 | 1 1/4 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
₹ 3,393.07 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 42.7 | 1 1/4 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
₹ 12,133.95 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 76.3 | 2 1/2 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
₹ 10,214.60 | 1 Piece(s) | 12 Day(s) or more | Poly Pipe | 76.3 | 2 1/2 | White Products (Zinc Plated)(The End-W) | -10~60 |
Loading...
Type | Fitting | Material | Black heart malleable cast iron | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Branch | Connection Type - Thread, Tube Branch | With tee branch part screw | Connection Thread Type | Rc |
Maximum Operating Pressure(MPa) | 0.75 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy