(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gate Spring BH

Gate Spring BH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,333₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Country bracket with black baked paint.

 
Part Number
BH-337
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,332.76

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Iron Finish Baked Paint Size a(mm) 350
Size b(mm) 40 Size c(mm) 75 Size d(mm) 7
Accessory With Mounting Screw