(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flange Stable Nut, Flat Diameter Large

Flange Stable Nut, Flat Diameter Large
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      140₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for the fastening of soft or fragile materials Capable of performing an intermediate lock. Does not require a spring washer either.

 
Part Number
FSNHD-M8-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 140.38

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Stainless Steel Surface Treatment No
Thread Type Metric coarse Applications, Functions Stop loosening Locking Details Friction Nut
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part FSNHD-M8-SUS in the Flange Stable Nut, Flat Diameter Large series.

X
whatsapp-qr whatsapp-icon