(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flange Stabilization Nut, Fine

Flange Stabilization Nut, Fine
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      228₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Suitable for the fastening of soft or fragile materials Capable of performing an intermediate lock. Does not require a spring washer either.

Part Number
FSNH-M10-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 227.65

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Stainless Steel Surface Treatment No
Thread Type Metric fine Applications, Functions Stop loosening Locking Details Friction Nut
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part FSNH-M10-SUS in the Flange Stabilization Nut, Fine series.