(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Mainly standards with improved sealing properties
Part Number |
---|
D4C-1560 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,869.00 | 1 Piece(s) | Same day | Roller Lever Type (rotation) | Standard | - | - | [Center Roller Lever] Center roller lever | - | -10~70 | TUV / EN | IP67 | 6.67 | - | 10±3 | - | 60 | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 51.5 | 38 | VCTF5m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | No | - | - | - | - | - | - | Ground terminal (general load type) included | 5 | - | φ17.5×7 | Front mounting | Stainless steel-based sintered roller | 1c | - | - | - | - | - | - |
Loading...
Main Body Size | Small |
---|
Please check the type/dimensions/specifications of the part D4C-1560 in the Small Limit Switch [D4C] series.
Part Number |
---|
D4C-0024 |
D4C-0031 |
D4C-0032 |
D4C-1601 |
D4C-1602 |
D4C-1603 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,086.67 | 1 Piece(s) | 55 Day(s) | - | Standard | - | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Roller lever type (high sensitivity type) | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
₹ 2,521.51 | 1 Piece(s) | 12 Day(s) or more | - | Standard | [Top Plunger] Top, Plunger | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Sealed pin plunger type | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
₹ 1,775.45 | 1 Piece(s) | 6 Day(s) or more | - | Standard | [Roller Plungers] Roller Plunger | - | - | - | -10~70 | - | IP67 | - | - | - | - | - | - | 1000 | 120 | - | - | - | - | - | - | - | Sealed roller plunger type | - | - | - | - | - | - | - | - | - | Head only parts set type (with actuator) | - | - | - | - | - | - | - | - | - | - | ||
₹ 3,334.34 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard | [Top Plunger] Pin, Plungers | No | - | - | -10~70 | CSA / UL | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 49 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 15.7 | - | - | - | - | Ground terminal (general load type) included | 3 | Stainless Steel Plunger | φ10 | Front mounting | - | 1c | - | - | - | - | - | - | ||
₹ 2,788.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | Standard | [Roller Plungers] Roller Plunger | No | - | - | -10~70 | CSA / UL | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 67 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 28.5 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless steel-based sintered roller | 1c | - | - | - | - | - | - | ||
₹ 3,635.62 | 1 Piece(s) | 20 Day(s) | Plunger Type | Standard | [Roller Plungers] Cross Roller Plunger | No | - | - | -10~70 | CSA / UL | IP67 | 11.77 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | DC30V or Less / AC240/250V | 4 | 40 | 17.4 | 67 | - | SJT(O)3m(0.75mm2 4 Core 7.6mm Finishing External Diameter) | - | No | 3 | 28.5 | - | - | - | - | Ground terminal (general load type) included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - |