(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Limit Switch [D4C] (Part Number)

Small Limit Switch [D4C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,686₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mainly standards with improved sealing properties

 
Part Number
D4C-4350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

₹ 4,700.58

1 Piece(s) 55 Day(s) or more Rod ShapeStandard---[Spring + Resin Rod] Plastic Rod-10~70TUV / CE / GB(CCC) / ENIP67------1000120-------Plastic rod typeNo-------5Standard type----VCTF oil resistance cord12530125 V AC (0.1 A)30 V DC (0.1 A)-

Loading...

  1. 1

Basic Information

Main Body Size Small